How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AJ: | 5.88 |
| G: | 2.87 | AK: | 4.5 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | V: | 2.51 in |
| AA: | 12.06 | P: | 3.51 in |
| AB: | 5.57 | LQ: | 5.88 in |
| AF: | 0.25 | H: | 0.53 in |
| BE: | 0.38 in | AE2: | 0.57 |
| BF: | 0.41 | T: | 1.938 |
| D: | 4.19 | I: | 5.02 in |
Technical Specifications
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.691 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Model Code: | 32YF | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 31 | Output RPM: | 17.5 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

