How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AG: | 6.31 |
| H: | 0.53 in | AK: | 4.5 |
| D: | 4.19 | BF: | 0.41 |
| AJ: | 5.88 | G: | 2.87 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| I: | 5.02 in | BE: | 0.38 in |
| AA: | 12.06 | LL: | 2.95 in |
| P: | 3.51 in | V: | 2.51 in |
| T: | 1.938 | BD: | 5.88 |
| AE2: | 0.57 | LQ: | 5.88 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.691 | Output RPM: | 17.5 |
| Bore Code: | 31 | Gear Type: | Worm |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

