How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| AA: | 12.06 | AK: | 4.5 |
| D: | 4.19 | AB: | 5.57 |
| H: | 0.53 in | T: | 1.938 |
| AF: | 0.25 | BD: | 5.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| I: | 5.02 in | LQ: | 5.88 in |
| LL: | 2.95 in | P: | 3.51 in |
| AE2: | 0.57 | V: | 2.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Bore Code: | 31 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Model Code: | 32YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.691 |
| Ratio: | 100:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.938 in | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

