How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | H: | 0.53 in |
| LQ: | 5.88 in | BF: | 0.41 |
| LL: | 2.95 in | AK: | 4.5 |
| AF: | 0.25 | G: | 2.87 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| I: | 5.02 in | AE2: | 0.57 |
| V: | 2.51 in | AB: | 5.57 |
| BD: | 5.88 | T: | 1.938 |
| AJ: | 5.88 | AA: | 12.06 |
| D: | 4.19 | BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Ratio: | 100:1 | Bore Code: | 31 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output RPM: | 17.5 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 0.691 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

