How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AJ: | 5.88 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| LQ: | 5.88 in | I: | 5.02 in |
| AG: | 6.31 | AK: | 4.5 |
| G: | 2.87 | AA: | 12.06 |
| AF: | 0.25 | V: | 2.51 in |
| T: | 1.938 | BD: | 5.88 |
| H: | 0.53 in | BF: | 0.41 |
| LL: | 2.95 in | AE2: | 0.57 |
| AB: | 5.57 | BE: | 0.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.28 |
| Motor Frame Size: | 56C | Model Code: | 32YF |
| Input Style: | C-Face Quill | Output RPM: | 117 |
| Series Code: | OE | Assembly: | YF-1 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

