How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | BF: | 0.41 |
| LL: | 2.95 in | LQ: | 5.88 in |
| AG: | 6.31 | V: | 2.51 in |
| AA: | 12.06 | P: | 3.51 in |
| AF: | 0.25 | G: | 2.87 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| D: | 4.19 | BE: | 0.38 in |
| I: | 5.02 in | AJ: | 5.88 |
| AK: | 4.5 | T: | 1.938 |
| BD: | 5.88 | AB: | 5.57 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Model Code: | 32YF |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.19 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 31 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

