How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | BE: | 0.38 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| G: | 2.87 | AG: | 6.31 |
| AA: | 12.06 | P: | 3.51 in |
| BF: | 0.41 | AB: | 5.57 |
| V: | 2.51 in | AJ: | 5.88 |
| I: | 5.02 in | BD: | 5.88 |
| LL: | 2.95 in | D: | 4.19 |
| AK: | 4.5 | T: | 1.938 |
| AE2: | 0.57 | H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 4.19 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Model Code: | 32YF | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

