How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | I: | 5.02 in |
| AF: | 0.25 | D: | 4.19 |
| P: | 3.51 in | LQ: | 5.88 in |
| AA: | 12.06 | H: | 0.53 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | AK: | 4.5 |
| T: | 1.938 | AE2: | 0.57 |
| AJ: | 5.88 | LL: | 2.95 in |
| V: | 2.51 in | BF: | 0.41 |
| BE: | 0.38 in | G: | 2.87 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 70 |
| Ratio: | 25:1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.47 | Assembly: | YF-1 |
| Series Code: | OE | Bore Code: | 31 |
| Model Code: | 32YF | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

