How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H: | 0.53 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | LQ: | 5.88 in |
| AA: | 12.06 | LL: | 2.95 in |
| AF: | 0.25 | BF: | 0.41 |
| I: | 5.02 in | AB: | 5.57 |
| BE: | 0.38 in | G: | 2.87 |
| T: | 1.938 | AE2: | 0.57 |
| AG: | 6.31 | P: | 3.51 in |
| BD: | 5.88 | V: | 2.51 in |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.47 | Ratio Range: | 25:1 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Ratio: | 25:1 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft Direction: | 1 | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

