How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | BE: | 0.38 in |
| AK: | 4.5 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| BD: | 5.88 | V: | 2.51 in |
| AE2: | 0.57 | AJ: | 5.88 |
| AA: | 12.06 | LQ: | 5.88 in |
| G: | 2.87 | AB: | 5.57 |
| H: | 0.53 in | P: | 3.51 in |
| I: | 5.02 in | D: | 4.19 |
| T: | 1.938 | LL: | 2.95 in |
Technical Specifications
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

