How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | BE: | 0.38 in |
| AB: | 5.57 | AE2: | 0.57 |
| D: | 4.19 | AG: | 6.31 |
| LQ: | 5.88 in | P: | 3.51 in |
| AJ: | 5.88 | BF: | 0.41 |
| LL: | 2.95 in | AA: | 12.06 |
| AK: | 4.5 | G: | 2.87 |
| T: | 1.938 | I: | 5.02 in |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Model Code: | 32YF | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 3 | Bore Code: | 31 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Series Code: | OE |
| Output RPM: | 58.3 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

