How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AK: | 4.5 |
| G: | 2.87 | BE: | 0.38 in |
| BF: | 0.41 | BD: | 5.88 |
| I: | 5.02 in | AG: | 6.31 |
| AA: | 12.06 | AJ: | 5.88 |
| AF: | 0.25 | T: | 1.938 |
| H: | 0.53 in | LL: | 2.95 in |
| LQ: | 5.88 in | P: | 3.51 in |
| AB: | 5.57 | V: | 2.51 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.35 | Motor Frame Size: | 56C |
| Model Code: | 32YF | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio Range: | 40:1 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

