How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| D: | 4.19 | T: | 1.938 |
| LQ: | 5.88 in | G: | 2.87 |
| AB: | 5.57 | AE2: | 0.57 |
| AF: | 0.25 | AG: | 6.31 |
| P: | 3.51 in | LL: | 2.95 in |
| BE: | 0.38 in | I: | 5.02 in |
| AA: | 12.06 | BD: | 5.88 |
| V: | 2.51 in | AJ: | 5.88 |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Bore Code: | 31 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Model Code: | 32YF |
| Input Bore (C Face): | 0.625 | Ratio: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 2.35 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

