How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 2.51 in |
| LL: | 2.95 in | D: | 4.19 |
| P: | 3.51 in | G: | 2.87 |
| AK: | 4.5 | AJ: | 5.88 |
| AE2: | 0.57 | AF: | 0.25 |
| AA: | 12.06 | BE: | 0.38 in |
| T: | 1.938 | H: | 0.53 in |
| LQ: | 5.88 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | I: | 5.02 in |
| AG: | 6.31 | AB: | 5.57 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output RPM: | 339 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 5:1 | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 9.14 | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

