How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | D: | 4.19 |
| BE: | 0.38 in | LQ: | 5.88 in |
| V: | 2.51 in | I: | 5.02 in |
| AF: | 0.25 | BD: | 5.88 |
| LL: | 2.95 in | BF: | 0.41 |
| AG: | 6.31 | AE2: | 0.57 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | P: | 3.51 in |
| G: | 2.87 | AK: | 4.5 |
| T: | 1.938 | AB: | 5.57 |
Technical Specifications
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.938 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 1.91 |
| Model Code: | 32YF | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

