How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 2.51 in |
| AE2: | 0.57 | I: | 5.02 in |
| AF: | 0.25 | T: | 1.938 |
| AA: | 12.06 | BE: | 0.38 in |
| D: | 4.19 | H: | 0.53 in |
| LQ: | 5.88 in | AG: | 6.31 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | AK: | 4.5 |
| LL: | 2.95 in | AJ: | 5.88 |
| BF: | 0.41 | G: | 2.87 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Ratio: | 50:1 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Output Shaft Direction: | 1 | Model Code: | 32YF |
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.91 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

