How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 6.31 |
| AA: | 12.06 | LQ: | 5.88 in |
| AF: | 0.25 | I: | 5.02 in |
| BD: | 5.88 | G: | 2.87 |
| H: | 0.53 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| AB: | 5.57 | AK: | 4.5 |
| V: | 2.51 in | T: | 1.938 |
| LL: | 2.95 in | D: | 4.19 |
| BF: | 0.41 | AE2: | 0.57 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 32YF |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.57 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Ratio: | 60:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

