How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 5.57 |
| AJ: | 5.88 | H: | 0.53 in |
| V: | 2.51 in | T: | 1.938 |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AF: | 0.25 | AG: | 6.31 |
| LQ: | 5.88 in | D: | 4.19 |
| P: | 3.51 in | AE2: | 0.57 |
| I: | 5.02 in | BE: | 0.38 in |
| AA: | 12.06 | LL: | 2.95 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Output RPM: | 29.2 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.57 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

