How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | AE2: | 0.57 |
| V: | 2.51 in | G: | 2.87 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| P: | 3.51 in | BD: | 5.88 |
| AK: | 4.5 | I: | 5.02 in |
| BF: | 0.41 | AB: | 5.57 |
| AJ: | 5.88 | T: | 1.938 |
| BE: | 0.38 in | AG: | 6.31 |
| H: | 0.53 in | AA: | 12.06 |
| AF: | 0.25 | D: | 4.19 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Model Code: | 32YF |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 1.57 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Motor Frame Size: | 56C | Ratio: | 60:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Center Distance (in): | 3.25 |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

