How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| D: | 4.19 | V: | 2.51 in |
| AK: | 4.5 | T: | 1.938 |
| H: | 0.53 in | BF: | 0.41 |
| AJ: | 5.88 | AG: | 6.31 |
| LQ: | 5.88 in | I: | 5.02 in |
| AF: | 0.25 | AE2: | 0.57 |
| BE: | 0.38 in | P: | 3.51 in |
| LL: | 2.95 in | AB: | 5.57 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 233 |
| Input Bore (C Face): | 0.625 | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.84 | Model Code: | 32YF |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

