How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| AG: | 6.31 | V: | 2.51 in |
| BD: | 5.88 | H: | 0.53 in |
| AF: | 0.25 | AB: | 5.57 |
| P: | 3.51 in | AK: | 4.5 |
| AA: | 12.06 | BF: | 0.41 |
| I: | 5.02 in | G: | 2.87 |
| T: | 1.938 | AE2: | 0.57 |
| LQ: | 5.88 in | BE: | 0.38 in |
| D: | 4.19 | AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Model Code: | 32YF |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.84 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

