How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.25 |
| AA: | 12.06 | LL: | 2.95 in |
| BF: | 0.41 | AJ: | 5.88 |
| AG: | 6.31 | I: | 5.02 in |
| AB: | 5.57 | LQ: | 5.88 in |
| D: | 4.19 | AK: | 4.5 |
| V: | 2.51 in | T: | 1.188 |
| G: | 2.87 | AE2: | 0.57 |
| BD: | 5.88 | P: | 3.51 in |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 7.03 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 32YF | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Ratio: | 10:1 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

