How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | LL: | 2.95 in |
| G: | 2.87 | AK: | 4.5 |
| AA: | 12.06 | H: | 0.53 in |
| P: | 3.51 in | AB: | 5.57 |
| D: | 4.19 | V: | 2.51 in |
| AG: | 6.31 | BE: | 0.38 in |
| LQ: | 5.88 in | BD: | 5.88 |
| AJ: | 5.88 | BF: | 0.41 |
| AF: | 0.25 | AE2: | 0.57 |
Technical Specifications
| Series Code: | OE | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 7.03 |
| Bore Code: | 19 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

