How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | AK: | 4.5 |
| AG: | 6.31 | I: | 5.02 in |
| BE: | 0.38 in | LL: | 2.95 in |
| BD: | 5.88 | D: | 4.19 |
| BF: | 0.41 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | T: | 1.188 |
| AJ: | 5.88 | G: | 2.87 |
| P: | 3.51 in | H: | 0.53 in |
| AB: | 5.57 | V: | 2.51 in |
| AE2: | 0.57 | AA: | 12.06 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | Model Code: | 32YF |
| Output RPM: | 175 | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 7.03 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

