How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | AJ: | 5.88 |
| V: | 2.51 in | BE: | 0.38 in |
| LL: | 2.95 in | LQ: | 5.88 in |
| I: | 5.02 in | G: | 2.87 |
| AA: | 12.06 | AG: | 6.31 |
| T: | 1.188 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| P: | 3.51 in | AF: | 0.25 |
| H: | 0.53 in | D: | 4.19 |
Technical Specifications
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Bore Code: | 19 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Model Code: | 32YF | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

