How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | P: | 3.51 in |
| BF: | 0.41 | V: | 2.51 in |
| D: | 4.19 | BD: | 5.88 |
| LL: | 2.95 in | LQ: | 5.88 in |
| AB: | 5.57 | AK: | 4.5 |
| AF: | 0.25 | AE2: | 0.57 |
| BE: | 0.38 in | AJ: | 5.88 |
| G: | 2.87 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | T: | 1.188 |
| H: | 0.53 in | I: | 5.02 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 0.691 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Model Code: | 32YF |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

