How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 5.88 |
| D: | 4.19 | AB: | 5.57 |
| LL: | 2.95 in | V: | 2.51 in |
| BE: | 0.38 in | AK: | 4.5 |
| I: | 5.02 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| BD: | 5.88 | T: | 1.188 |
| AF: | 0.25 | BF: | 0.41 |
| AA: | 12.06 | AE2: | 0.57 |
| P: | 3.51 in | LQ: | 5.88 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 15:1 | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Bore Code: | 19 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.28 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Model Code: | 32YF |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

