How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | BF: | 0.41 |
| T: | 1.188 | I: | 5.02 in |
| LL: | 2.95 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| H: | 0.53 in | AB: | 5.57 |
| AJ: | 5.88 | AK: | 4.5 |
| V: | 2.51 in | AA: | 12.06 |
| BE: | 0.38 in | AE2: | 0.57 |
| D: | 4.19 | P: | 3.51 in |
| AF: | 0.25 | BD: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.19 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Ratio Range: | 20:1 | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 3.00 | Model Code: | 32YF |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

