How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | H: | 0.53 in |
| BF: | 0.41 | V: | 2.51 in |
| LQ: | 5.88 in | LL: | 2.95 in |
| BD: | 5.88 | T: | 1.188 |
| AF: | 0.25 | AG: | 6.31 |
| AJ: | 5.88 | AB: | 5.57 |
| BE: | 0.38 in | AE2: | 0.57 |
| G: | 2.87 | I: | 5.02 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | AA: | 12.06 |
Technical Specifications
| Output RPM: | 70 | Model Code: | 32YF |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio: | 25:1 |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 3.47 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Series Code: | OE | Bore Code: | 19 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

