How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 2.87 |
| D: | 4.19 | AG: | 6.31 |
| BF: | 0.41 | I: | 5.02 in |
| AA: | 12.06 | H: | 0.53 in |
| V: | 2.51 in | AE2: | 0.57 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| BD: | 5.88 | AB: | 5.57 |
| AK: | 4.5 | T: | 1.188 |
| LQ: | 5.88 in | AJ: | 5.88 |
| P: | 3.51 in | AF: | 0.25 |
Technical Specifications
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3 | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Bore Code: | 19 |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

