How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.25 |
| D: | 4.19 | I: | 5.02 in |
| T: | 1.188 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | LQ: | 5.88 in |
| G: | 2.87 | AJ: | 5.88 |
| AK: | 4.5 | AG: | 6.31 |
| BF: | 0.41 | BD: | 5.88 |
| V: | 2.51 in | H: | 0.53 in |
| LL: | 2.95 in | AA: | 12.06 |
| AE2: | 0.57 | AB: | 5.57 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 3 |
| Assembly: | YF-2 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

