How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BF: | 0.41 |
| AA: | 12.06 | G: | 2.87 |
| AK: | 4.5 | BE: | 0.38 in |
| H: | 0.53 in | AJ: | 5.88 |
| LL: | 2.95 in | P: | 3.51 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | LQ: | 5.88 in |
| AE2: | 0.57 | AG: | 6.31 |
| T: | 1.188 | V: | 2.51 in |
| AF: | 0.25 | AB: | 5.57 |
Technical Specifications
| Input HP @ 1750 RPM: | 3 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 32YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Bore Code: | 19 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

