How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AJ: | 5.88 |
| P: | 3.51 in | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AK: | 4.5 | V: | 2.51 in |
| LQ: | 5.88 in | AF: | 0.25 |
| H: | 0.53 in | BD: | 5.88 |
| BF: | 0.41 | AE2: | 0.57 |
| AA: | 12.06 | D: | 4.19 |
| AG: | 6.31 | LL: | 2.95 in |
| T: | 1.188 | AB: | 5.57 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Model Code: | 32YF | Output Shaft Assembly Code: | 2 |
| Output RPM: | 58.3 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 3 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

