How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AA: | 12.06 |
| D: | 4.19 | BD: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| P: | 3.51 in | AF: | 0.25 |
| Center Distance (in): | 3.25 in | T: | 1.188 |
| G: | 2.87 | AJ: | 5.88 |
| V: | 2.51 in | I: | 5.02 in |
| LQ: | 5.88 in | BF: | 0.41 |
| AE2: | 0.57 | LL: | 2.95 in |
| H: | 0.53 in | AB: | 5.57 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 2.35 |
| Ratio: | 40:1 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio Range: | 40:1 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Model Code: | 32YF |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

