How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | BF: | 0.41 |
| P: | 3.51 in | BE: | 0.38 in |
| V: | 2.51 in | LQ: | 5.88 in |
| D: | 4.19 | H: | 0.53 in |
| AE2: | 0.57 | AG: | 6.31 |
| T: | 1.188 | AK: | 4.5 |
| G: | 2.87 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| BD: | 5.88 | AF: | 0.25 |
| AA: | 12.06 | I: | 5.02 in |
Technical Specifications
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 9.14 |
| Output RPM: | 339 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio: | 5:1 | Bore Code: | 19 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Model Code: | 32YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

