How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| AJ: | 5.88 | LL: | 2.95 in |
| H: | 0.53 in | BF: | 0.41 |
| LQ: | 5.88 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AA: | 12.06 | AK: | 4.5 |
| BD: | 5.88 | T: | 1.188 |
| D: | 4.19 | AB: | 5.57 |
| I: | 5.02 in | AE2: | 0.57 |
| AG: | 6.31 | BE: | 0.38 in |
Technical Specifications
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 9.14 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output RPM: | 339 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Model Code: | 32YF |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

