How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | BD: | 5.88 |
| BF: | 0.41 | AE2: | 0.57 |
| I: | 5.02 in | LQ: | 5.88 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AF: | 0.25 |
| AK: | 4.5 | AJ: | 5.88 |
| T: | 1.188 | BE: | 0.38 in |
| AA: | 12.06 | G: | 2.87 |
| AG: | 6.31 | AB: | 5.57 |
| P: | 3.51 in | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 35 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.91 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| Series Code: | OE | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Bore Code: | 19 | Ratio Range: | 50:1 |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

