How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BE: | 0.38 in |
| AB: | 5.57 | AK: | 4.5 |
| V: | 2.51 in | AF: | 0.25 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| P: | 3.51 in | T: | 1.188 |
| I: | 5.02 in | BF: | 0.41 |
| LQ: | 5.88 in | AG: | 6.31 |
| BD: | 5.88 | AA: | 12.06 |
| AJ: | 5.88 | H: | 0.53 in |
| AE2: | 0.57 | LL: | 2.95 in |
Technical Specifications
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 3.00 |
| Bore Code: | 19 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 7.84 | Series Code: | OE |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Input Bore (C Face): | 0.875 |
| Output RPM: | 233 | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

