How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | H: | 0.53 in |
| D: | 4.19 | AF: | 0.25 |
| BD: | 5.88 | AK: | 4.5 |
| G: | 2.87 | BF: | 0.41 |
| AE2: | 0.57 | LQ: | 5.88 in |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | I: | 5.02 in |
| AB: | 5.57 | AA: | 12.06 |
| V: | 2.51 in | T: | 1.188 |
| LL: | 2.95 in | P: | 3.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.84 |
| Output Key: | 1/4 X 3.00 | Model Code: | 32YF |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 19 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Ratio: | 7.5:1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

