How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AB: | 5.57 |
| AF: | 0.25 | AE2: | 0.57 |
| V: | 2.51 in | LQ: | 5.88 in |
| D: | 4.19 | AG: | 6.31 |
| BF: | 0.41 | BD: | 5.88 |
| G: | 2.87 | H: | 0.53 in |
| I: | 5.02 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| T: | 1.188 | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Gear Type: | Worm | Bore Code: | 19 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.03 | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

