How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AB: | 5.57 |
| AG: | 6.31 | G: | 2.87 |
| P: | 3.51 in | AK: | 4.5 |
| BD: | 5.88 | T: | 1.188 |
| LQ: | 5.88 in | BF: | 0.41 |
| AA: | 12.06 | LL: | 2.95 in |
| BE: | 0.38 in | H: | 0.53 in |
| I: | 5.02 in | AJ: | 5.88 |
| AF: | 0.25 | V: | 2.51 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.188 in |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.03 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Series Code: | OE | Bore Code: | 19 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

