How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| AK: | 8.5 | AF: | 0.25 |
| AA: | 12.06 | I: | 5.02 in |
| P: | 3.51 in | AG: | 6.31 |
| BD: | 9 | BF: | 0.53 |
| D: | 4.19 | LQ1: | 6.31 in |
| G: | 2.87 | BE1: | 0.5 in |
| T: | 1.188 | LL: | 2.95 in |
| H: | 0.53 in | AB: | 5.57 |
| V: | 2.51 in | AE2: | 0.57 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Ratio Range: | 10:1 |
| Bore Code: | 19 | Service Factor: | 1 |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 32YF | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 7.03 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

