How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AE2: | 0.57 |
| BD: | 9 | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 1.188 |
| LL: | 2.95 in | LQ1: | 6.31 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| P: | 3.51 in | V: | 2.51 in |
| AG: | 6.31 | AK: | 8.5 |
| I: | 5.02 in | D: | 4.19 |
| H: | 0.53 in | BF: | 0.53 |
| AA: | 12.06 | G: | 2.87 |
Technical Specifications
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Bore Code: | 19 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 7.03 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

