How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AE2: | 0.57 |
| AJ: | 7.25 | T: | 1.188 |
| P: | 3.51 in | LQ1: | 6.31 in |
| BD: | 9 | AF: | 0.25 |
| AB: | 5.57 | AG: | 6.31 |
| I: | 5.02 in | BF: | 0.53 |
| V: | 2.51 in | D: | 4.19 |
| H: | 0.53 in | LL: | 2.95 in |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 17.5 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Center Distance (in): | 3.25 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 0.691 |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Bore Code: | 19 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

