How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | I: | 5.02 in |
| AJ: | 7.25 | AE2: | 0.57 |
| AK: | 8.5 | H: | 0.53 in |
| P: | 3.51 in | LQ1: | 6.31 in |
| V: | 2.51 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| BE1: | 0.5 in | G: | 2.87 |
| AA: | 12.06 | AG: | 6.31 |
| T: | 1.188 | AF: | 0.25 |
| AB: | 5.57 | BD: | 9 |
Technical Specifications
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 19 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Model Code: | 32YF | Ratio Range: | 15:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.28 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

