How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.57 |
| D: | 4.19 | BE1: | 0.5 in |
| LQ1: | 6.31 in | I: | 5.02 in |
| V: | 2.51 in | BF: | 0.53 |
| AB: | 5.57 | T: | 1.188 |
| AA: | 12.06 | P: | 3.51 in |
| AJ: | 7.25 | BD: | 9 |
| G: | 2.87 | AK: | 8.5 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | AF: | 0.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Bore Code: | 19 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.28 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 117 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

