How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 5.02 in |
| T: | 1.188 | AA: | 12.06 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | LL: | 2.95 in |
| H: | 0.53 in | G: | 2.87 |
| AG: | 6.31 | AK: | 8.5 |
| AF: | 0.25 | BE1: | 0.5 in |
| V: | 2.51 in | D: | 4.19 |
| BF: | 0.53 | P: | 3.51 in |
| AB: | 5.57 | LQ1: | 6.31 in |
Technical Specifications
| Assembly: | YF-2 | Output RPM: | 117 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 5.28 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.188 in |
| Model Code: | 32YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

