How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AF: | 0.25 |
| BF: | 0.53 | AG: | 6.31 |
| AB: | 5.57 | LL: | 2.95 in |
| T: | 1.188 | H: | 0.53 in |
| I: | 5.02 in | G: | 2.87 |
| BE1: | 0.5 in | AE2: | 0.57 |
| V: | 2.51 in | BD: | 9 |
| Center Distance (in): | 3.25 in | LQ1: | 6.31 in |
| D: | 4.19 | P: | 3.51 in |
| AA: | 12.06 | AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.19 | Output Key: | 1/4 X 3.00 |
| Model Code: | 32YF | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

