How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 6.31 in |
| V: | 2.51 in | H: | 0.53 in |
| BF: | 0.53 | T: | 1.188 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| P: | 3.51 in | AE2: | 0.57 |
| AA: | 12.06 | G: | 2.87 |
| D: | 4.19 | AG: | 6.31 |
| AK: | 8.5 | I: | 5.02 in |
| AF: | 0.25 | AJ: | 7.25 |
| AB: | 5.57 | LL: | 2.95 in |
Technical Specifications
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Product Type: | Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.188 in | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Ratio: | 20:1 |
| Assembly: | YF-2 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.19 |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

