How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | I: | 5.02 in |
| LQ1: | 6.31 in | G: | 2.87 |
| BE1: | 0.5 in | BD: | 9 |
| AB: | 5.57 | AG: | 6.31 |
| P: | 3.51 in | AE2: | 0.57 |
| H: | 0.53 in | V: | 2.51 in |
| D: | 4.19 | LL: | 2.95 in |
| BF: | 0.53 | AK: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| T: | 1.188 | AF: | 0.25 |
Technical Specifications
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 4.19 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

